您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
New form BF 2013 - Vertical series with straight base
Speedyblock
Vertical series
Powered by
CAD模型選擇
{speedyblock/verticale/bf_2013_asmtab.prj},{NB=230/B0},{CODICE=AA542},{MODELLO=230/B},{FAM=Toggle Clamps},{SER=Vertical},{USE=BF application},{VERS=1.000},{SIZE=230.000},{ESECUZIONE=-},{ANGOLO=0},{A=110.5},{AX=110.5},{B=183},{BX=183.0},{C=41.5},{D=67.5},{E=23},{F=43},{G=12},{H=19-20},{I=-},{L=8.5},{M=18},{N=6.5},{O=40},{P=M8},{Q=6.7},{Z=94},{FH=200},{FH1=200},{FH2=320},{GR=380},{PPATH=bf_2013_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODELLO
Description
ⁿ/ₐ
FAM
Family
ⁿ/ₐ
SER
Series
ⁿ/ₐ
USE
Characteristics and applications
ⁿ/ₐ
ESECUZIONE
Material
ⁿ/ₐ
A
[mm]
AX
[mm]
B
[mm]
BX
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
Z
[mm]
FH
[daN]
GR
[g]
75/B
AA522
75/B
Toggle clamps
Vertical
Form B and form BX with o...
-
66.5
66.5
109.5
109.5
27
37.5
16
29
8
15-16
-
5.2
11
5
20
M5
4.5
56
75
98
75/BX
AS100
75/BX
Toggle clamps
Vertical
Form B and form BX with o...
Stainless steel
66.5
66.5
109.5
109.5
27
37.5
16
29
8
15-16
-
5.2
11
5
20
M5
4.5
56
75
98
75/F
AA526
75/F
Toggle clamps
Vertical
Form B and form BX with o...
-
67
67.0
109.5
109.5
27
38
16
29
8
15-16
4
-
11
5
-
M5
4.5
-
75
100
75/FX
AS110
75/FX
Toggle clamps
Vertical
Form B and form BX with o...
Stainless steel
67
67.0
109.5
109.5
27
38
16
29
8
15-16
4
-
11
5
-
M5
4.5
-
75
100
130/B
AA532
130/B
Toggle clamps
Vertical
Form B and form BX with o...
-
85
85.0
156
156.0
35
50
20
35
10
12.5-19
-
6.2
16
6.5
28
M6
5.6
71
105
230
130/BX
AA155
130/BX
Toggle clamps
Vertical
Form B and form BX with o...
Stainless steel
85
85.0
156
156.0
35
50
20
35
10
12.5-19
-
6.2
16
6.5
28
M6
5.6
71
105
230
130/F
AA536
130/F
Toggle clamps
Vertical
Form B and form BX with o...
-
86
86.0
156
156.0
35
51
20
35
10
12.5-19
5
-
16
6.5
-
M6
5.6
-
105
235
130/FX
AS165
130/FX
Toggle clamps
Vertical
Form B and form BX with o...
Stainless steel
86
86.0
156
156.0
35
51
20
35
10
12.5-19
5
-
16
6.5
-
M6
5.6
-
105
235
230/B
AA542
230/B
Toggle clamps
Vertical
Form B and form BX with o...
-
110.5
110.5
183
183.0
41.5
67.5
23
43
12
19-20
-
8.5
18
6.5
40
M8
6.7
94
200
380
230/BX
AS185
230/BX
Toggle clamps
Vertical
Form B and form BX with o...
Stainless steel
110.5
110.5
183
183.0
41.5
67.5
23
43
12
19-20
-
8.5
18
6.5
40
M8
6.7
94
200
380
230/F
AA546
230/F
Toggle clamps
Vertical
Form B and form BX with o...
-
112
112.0
183
183.0
41.5
69
23
43
12
19-20
6
-
18
6.5
-
M8
6.7
-
200
390
230/FX
AS195
230/FX
Toggle clamps
Vertical
Form B and form BX with o...
Stainless steel
112
112.0
183
183.0
41.5
69
23
43
12
19-20
6
-
18
6.5
-
M8
6.7
-
200
390
330/B
AA552
330/B
Toggle clamps
Vertical
Form B and form BX with o...
-
129
129.0
218
218.0
56.5
79
25
50
14
29-32
-
10.5
22
9.5
43
M10
8.5
108
240
620
330/F
AA556
330/F
Toggle clamps
Vertical
Form B and form BX with o...
-
130.5
130.5
218
218.0
56.5
80.5
25
50
14
29-32
7
-
22
9.5
-
M10
8.5
-
240
620
430/B
AA562
430/B
Toggle clamps
Vertical
Form B and form BX with o...
-
164
164.0
267.5
267.5
67.5
106
34
58
18
32
-
12.5
26
10
64
M12
8.5
138
280
1100
430/F
AA566
430/F
Toggle clamps
Vertical
Form B and form BX with o...
-
166
166.0
267.5
267.5
67.5
108
34
58
18
32
10
-
26
10
-
M12
8.5
-
280
1100
530/B
AA572
530/B
Toggle clamps
Vertical
Form B and form BX with o...
-
223
223.0
337
337.0
105
146
34
77
18
50-51
-
12.5
32
12.5
90
M12
12.5
195
450
1920
530/F
AA576
530/F
Toggle clamps
Vertical
Form B and form BX with o...
-
225
225.0
337
337.0
105
148
34
77
18
50-51
10
-
32
12.5
-
M12
12.5
-
450
1920
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處