您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
Form T3L light - Double rod series (Light performance)
Speedyblock
Latch series
Powered by
CAD模型選擇
{speedyblock/a_tirante/t3l_asmtab.prj},{NB=700/T3L098},{CODICE=AL644},{MODELLO=700/T3L},{FAM=Toggle clamps},{SER=Latch},{USE=T3L application},{ESECUZIONE=-},{ANGOLO=0},{DX=98.0},{D1=98.0},{D2=122.0},{A=147},{B=66},{C=13},{D=98÷122},{E=54},{F=48.5},{G=36.5},{H=27.0},{I=32},{L=52},{M=26},{N=23},{O=3.5},{Q=8.5},{T=M8},{S=50÷62},{FH=750},{GR=680},{PPATH=../../speedyblock/a_tirante/serie_a_tirante/t3l_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODELLO
Description
ⁿ/ₐ
FAM
Family
ⁿ/ₐ
SER
Series
ⁿ/ₐ
USE
Characteristics and applications
ⁿ/ₐ
ESECUZIONE
Material
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
Q
[mm]
T
ⁿ/ₐ
S
[mm]
FH
[daN]
GR
[g]
160/T3L
AL636
160/T3L
Toggle clamps
Latch
The tool comes with a dou...
-
68
37
5
49,5÷58
35
25.5
22.0
14.3
13
26
14
10
2.0
4.3
M4
22÷29
160
100
320/T3L
AL640
320/T3L
Toggle clamps
Latch
The tool comes with a dou...
-
106
53
8
75÷95
44
37.0
25.5
20.5
19
36
22
15
3.0
6.5
M6
39÷49
320
320
700/T3L
AL644
700/T3L
Toggle clamps
Latch
The tool comes with a dou...
-
147
66
13
98÷122
54
48.5
36.5
27.0
32
52
26
23
3.5
8.5
M8
50÷62
750
680
160/T3LX
AS654
160/T3LX
Toggle clamps
Latch
The tool comes with a dou...
Stainless steel
68
37
5
49,5÷58
35
25.5
22.0
14.3
13
29
14
10
2.0
4.3
M4
22÷29
160
100
320/T3LX
AS658
320/T3LX
Toggle clamps
Latch
The tool comes with a dou...
Stainless steel
106
53
8
75÷95
44
37.0
25.5
20.5
19
36
22
15
3.0
6.5
M6
39÷49
320
320
700/T3LX
AS662
700/T3LX
Toggle clamps
Latch
The tool comes with a dou...
Stainless steel
147
66
13
98÷122
54
48.5
36.5
27.0
32
52
26
23
3.5
8.5
M8
50÷62
750
680
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處